Rollway Radial Journal Roller Bearing - Inner Only - E-305-18-60
Part #:E30518
Catalog #:E-305-18-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Outer Width (in): | 1.13 in |
| Outside Diameter (mm): | 31.75 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Cage Material: | Steel |
| Related Outer Ring: | B30518-70 | Sealed: | None |
| Duplexing: | No | Related Roller Assembly: | WS30518 |
| Full Complement/Caged: | Caged | Platform: | Journal Bearing |
| Related Outer Ring & Roller Assembly: | B30518 | Complete Bearing Assembly: | D30518 |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Inner ring only | Retainer: | No |
General Specifications
| UPC: | 637410019867 | Weight: | 0.19 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

