Rollway Radial Journal Roller Bearing - Inner Only - E-311-60
Part #:E31100
Catalog #:E-311-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Outer Width (in): | 1.94 in |
| Outside Diameter (mm): | 69.85 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Platform: | Journal Bearing | Related Roller Assembly: | WS311 |
| Sealed: | None | Complete Bearing Assembly: | D311 |
| Related Outer Ring & Roller Assembly: | B311 | Duplexing: | No |
| Full Complement/Caged: | Caged | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 637410019904 | Weight: | 1.30 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.40 IN |

