Rollway Radial Journal Roller Bearing - Inner Only - SE-244-110-60
Part #:SE244110
Catalog #:SE-244-110-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 220 mm | Outer Width (in): | 6.88 in |
| Outside Diameter (mm): | 265.11 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Related Roller Assembly: | SWS244110 | Sealed: | None |
| Platform: | Journal Bearing | Related Outer Ring: | SB244110-70 |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Component Type: | Complete with Outer and Inner race | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410033849 | Weight: | 54.00 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

