Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-209-18
Part #:B20918
Catalog #:B-209-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1875 in | Outside Diameter (in): | 3.35 in |
| Outer Width (in): | 1.13 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Related Inner Ring: | E20918 |
| Complete Bearing Assembly: | D20918 | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 12,600 lb | Component Type: | Outer and Rollers |
| Separable: | Outer ring - both sides | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012691 | Weight: | 1.22 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.61 IN |

