Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-209-25
Part #:B20925
Catalog #:B-209-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1875 in | Outer Width (in): | 1.56 in |
| Outside Diameter (in): | 3.35 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D20925 |
| Duplexing: | No | Sealed: | None |
| Platform: | Journal Bearing | Related Inner Ring: | E20925 |
| Dynamic Load Rating (lb): | 17,600 lb | Separable: | Outer ring - both sides |
| Enclosure: | Open | Component Type: | Outer and Rollers |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012714 | Weight: | 1.75 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.61 IN |

