Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-210-20
Part #:B21020
Catalog #:B-210-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.3750 in | Outside Diameter (in): | 3.54 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Sealed: | None | Related Inner Ring: | E21020 |
| Full Complement/Caged: | Caged | Platform: | Journal Bearing |
| Duplexing: | No | Complete Bearing Assembly: | D21020 |
| Dynamic Load Rating (lb): | 14,500 lb | Separable: | Outer ring - both sides |
| Component Type: | Outer and Rollers | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012738 | Weight: | 1.49 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.61 IN |

