Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-211-29
Part #:B21129
Catalog #:B-211-29
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.6250 in | Outside Diameter (in): | 3.94 in |
| Outer Width (in): | 1.81 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Related Inner Ring: | E21129 | Full Complement/Caged: | Caged |
| Complete Bearing Assembly: | D21129 | Platform: | Journal Bearing |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 25,200 lb | Enclosure: | Open |
| Component Type: | Outer and Rollers | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012813 | Weight: | 2.73 LB |
| Packaged Length: | 5.11 IN | Packaged Width: | 5.11 IN |
| Packaged Height: | 2.36 IN |

