Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-212
Part #:B212
Catalog #:B-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.8750 in | Outer Width (in): | 1.44 in |
| Outside Diameter (in): | 4.33 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Sealed: | None | Duplexing: | No |
| Complete Bearing Assembly: | D212 | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Related Inner Ring: | E21200 |
| Dynamic Load Rating (lb): | 21,000 lb | Component Type: | Outer and Rollers |
| Enclosure: | Open | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012844 | Weight: | 2.58 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.61 IN |

