Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-212-31
Part #:B21231
Catalog #:B-212-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.8750 in | Outer Width (in): | 1.94 in |
| Outside Diameter (in): | 4.33 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Sealed: | None | Platform: | Journal Bearing |
| Related Inner Ring: | E21231 | Duplexing: | No |
| Complete Bearing Assembly: | D21231 | Full Complement/Caged: | Caged |
| Component Type: | Outer and Rollers | Enclosure: | Open |
| Separable: | Outer ring - both sides | Retainer: | Yes |
General Specifications
| UPC: | 637410012868 | Weight: | 3.52 LB |
| Packaged Length: | 5.11 IN | Packaged Width: | 5.11 IN |
| Packaged Height: | 2.36 IN |

