Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-213
Part #:B21300
Catalog #:B-213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.1250 in | Outer Width (in): | 1.5 in |
| Outside Diameter (in): | 4.72 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Sealed: | None | Complete Bearing Assembly: | D213 |
| Related Inner Ring: | E21300 | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 20,800 lb | Component Type: | Outer and Rollers |
| Enclosure: | Open | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012899 | Weight: | 3.13 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

