Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-215-42
Part #:B21542
Catalog #:B-215-42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Outside Diameter (in): | 5.12 in |
| Outer Width (in): | 2.63 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Platform: | Journal Bearing | Complete Bearing Assembly: | D21542 |
| Related Inner Ring: | E21542 | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 40,800 lb | Enclosure: | Open |
| Component Type: | Outer and Rollers | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013001 | Weight: | 6.88 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 3.30 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

