Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-216-42
Part #:B21642
Catalog #:B-216-42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.7500 in | Outside Diameter (in): | 5.51 in |
| Outer Width (in): | 2.63 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Cage Material: | Steel |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Sealed: | None | Complete Bearing Assembly: | D21642 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Related Inner Ring: | E21642 | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 46,600 lb | Separable: | Outer ring - both sides |
| Enclosure: | Open | Component Type: | Outer and Rollers |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013063 | Weight: | 7.56 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 4.33 IN |

