Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-217
Part #:B217
Catalog #:B-217
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4 in | Outside Diameter (in): | 5.91 in |
| Outer Width (in): | 1.94 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Cage Material: | Steel |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Duplexing: | No |
| Related Inner Ring: | E21700 | Dynamic Load Rating (lb): | 34,100 lb |
| Enclosure: | Open | Component Type: | Outer and Rollers |
| Separable: | Outer ring - both sides | Retainer: | Yes |
General Specifications
| UPC: | 637410013094 | Weight: | 6.12 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 2.36 IN |

