Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-217-44
Part #:B21744
Catalog #:B-217-44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4 in | Outside Diameter (in): | 5.91 in |
| Outer Width (in): | 2.75 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Journal Bearing | Complete Bearing Assembly: | D21744 |
| Duplexing: | No | Related Inner Ring: | E21744 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 47,400 lb | Component Type: | Outer and Rollers |
| Enclosure: | Open | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013117 | Weight: | 8.77 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 4.33 IN |

