Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-218-45
Part #:B21845
Catalog #:B-218-45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.2500 in | Outside Diameter (in): | 6.3 in |
| Outer Width (in): | 2.81 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Complete Bearing Assembly: | D21845 | Related Inner Ring: | E21845 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 51,600 lb | Separable: | Outer ring - both sides |
| Component Type: | Outer and Rollers | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013148 | Weight: | 10.53 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 4.50 IN |

