Rollway Radial Journal Roller Bearing - Outer Ring Only - B-207-19-70
Part #:B20719-70
Catalog #:B-207-19-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Outside Diameter (in): | 2.83 in |
| Outer Width (in): | 1.19 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Platform: | Journal Bearing | Sealed: | None |
| Complete Bearing Assembly: | D20719 | Full Complement/Caged: | Caged |
| Related Inner Ring: | E20719 | Related Roller Assembly: | WS20719 |
| Duplexing: | No | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012622 | Weight: | 0.50 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.70 IN |

