Rollway Radial Journal Roller Bearing - Outer Ring Only - B-208-16-70
Part #:B20816-70
Catalog #:B-208-16-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Outside Diameter (in): | 3.15 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Platform: | Journal Bearing | Related Roller Assembly: | WS20816 |
| Complete Bearing Assembly: | D20816 | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | Yes |
General Specifications
| UPC: | 637410012660 | Weight: | 1.04 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.40 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

