Rollway Radial Journal Roller Bearing - Outer Ring Only - B-209-18-70
Part #:B20918-70
Catalog #:B-209-18-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.9375 in | Outside Diameter (in): | 3.35 in |
| Outer Width (in): | 1.13 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Related Roller Assembly: | WS20918 | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Related Inner Ring: | E20918 |
| Duplexing: | No | Sealed: | None |
| Complete Bearing Assembly: | D20918 | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012707 | Weight: | 0.70 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.30 IN |

