Rollway Radial Journal Roller Bearing - Outer Ring Only - B-210-20-70
Part #:B21020-70
Catalog #:B-210-20-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.1250 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 3.54 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Complete Bearing Assembly: | D21020 | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Journal Bearing | Related Inner Ring: | E21020 |
| Related Roller Assembly: | WS21020 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012745 | Weight: | 0.83 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

