Rollway Radial Journal Roller Bearing - Outer Ring Only - B-211-70
Part #:B21100-70
Catalog #:B-211-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5020 in | Outer Width (in): | 1.31 in |
| Outside Diameter (in): | 3.94 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Related Roller Assembly: | WS211 |
| Related Inner Ring: | E21160 | Complete Bearing Assembly: | D211 |
| Duplexing: | No | Sealed: | None |
| Platform: | Journal Bearing | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer and Rollers |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012806 | Weight: | 0.98 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.61 IN |

