Rollway Radial Journal Roller Bearing - Outer Ring Only - B-211-29-70
Part #:B21129-70
Catalog #:B-211-29-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Outside Diameter (in): | 3.94 in |
| Outer Width (in): | 1.81 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Sealed: | None |
| Complete Bearing Assembly: | D21129 | Related Roller Assembly: | WS21129 |
| Related Inner Ring: | E21129 | Platform: | Journal Bearing |
| Duplexing: | No | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012820 | Weight: | 1.41 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.30 IN |

