Rollway Radial Journal Roller Bearing - Outer Ring Only - B-212-31-70
Part #:B21231-70
Catalog #:B-212-31-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.8750 in | Outside Diameter (in): | 4.33 in |
| Outer Width (in): | 1.94 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Related Roller Assembly: | WS21231 | Complete Bearing Assembly: | D21231 |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Related Inner Ring: | E21231 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012875 | Weight: | 1.79 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 3.30 IN |

