Rollway Radial Journal Roller Bearing - Outer Ring Only - B-212-62-70
Part #:B21262-70
Catalog #:B-212-62-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.8750 in | Outer Width (in): | 3.88 in |
| Outside Diameter (in): | 4.33 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D21262 |
| Related Inner Ring: | E21262 | Duplexing: | No |
| Sealed: | None | Related Roller Assembly: | WS21231 (qty. 2) |
| Platform: | Journal Bearing | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012882 | Weight: | 3.40 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 4.40 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

