Rollway Radial Journal Roller Bearing - Outer Ring Only - B-213-33-70
Part #:B21333-70
Catalog #:B-213-33-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52.3875 mm | Overall Width (in): | 2.0625 in |
| Bore Size (in): | 4.1250 in | Outside Diameter (in): | 4.72 in |
| Outer Width (in): | 2.06 in |
Technical Specifications
| Bore Type: | Straight | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Platform: | Journal Bearing | Complete Bearing Assembly: | D21333 |
| Related Roller Assembly: | WS21333 | Related Inner Ring: | E21333 |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012929 | Weight: | 2.57 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.30 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

