Rollway Radial Journal Roller Bearing - Outer Ring Only - B-215-28-70
Part #:B21528-70
Catalog #:B-215-28-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 44.45 mm | Overall Width (in): | 1.75 in |
| Bore Size (in): | 4.5000 in | Outside Diameter (in): | 5.12 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Misalignment: | No | Cage Material: | Steel |
| Related Inner Ring: | E21528 | Related Roller Assembly: | WS21528 |
| Duplexing: | No | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D21528 |
| Sealed: | None | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012998 | Weight: | 2.44 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

