Rollway Radial Journal Roller Bearing - Outer Ring Only - B-216-29-70
Part #:B21629-70
Catalog #:B-216-29-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.8750 in | Outside Diameter (in): | 5.51 in |
| Outer Width (in): | 1.81 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Related Roller Assembly: | WS21629 | Sealed: | None |
| Duplexing: | No | Complete Bearing Assembly: | D21629 |
| Platform: | Journal Bearing | Related Inner Ring: | E21629 |
| Full Complement/Caged: | Caged | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013056 | Weight: | 2.81 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

