Rollway Radial Journal Roller Bearing - Outer Ring Only - B-216-42-70
Part #:B21642-70
Catalog #:B-216-42-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.8750 in | Outer Width (in): | 2.63 in |
| Outside Diameter (in): | 5.51 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Sealed: | None | Complete Bearing Assembly: | D21642 |
| Full Complement/Caged: | Caged | Related Inner Ring: | E21642 |
| Platform: | Journal Bearing | Related Roller Assembly: | WS21642 |
| Duplexing: | No | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013070 | Weight: | 4.00 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 3.30 IN |

