Rollway Radial Journal Roller Bearing - Outer Ring Only - B-216-84-70
Part #:B21684-70
Catalog #:B-216-84-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.8750 in | Outer Width (in): | 5.25 in |
| Outside Diameter (in): | 5.51 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Duplexing: | No | Related Roller Assembly: | WS21642 (qty. 2) |
| Full Complement/Caged: | Caged | Related Inner Ring: | E21684 |
| Platform: | Journal Bearing | Sealed: | None |
| Enclosure: | Open | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
General Specifications
| UPC: | 637410013087 | Weight: | 8.00 LB |
| Packaged Length: | 8.66 IN | Packaged Width: | 8.66 IN |
| Packaged Height: | 5.51 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

