Rollway Radial Journal Roller Bearing - Outer Ring Only - B-217-70
Part #:B21700-70
Catalog #:B-217-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.2531 in | Outer Width (in): | 1.94 in |
| Outside Diameter (in): | 5.91 in |
Technical Specifications
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Related Roller Assembly: | WS217 | Full Complement/Caged: | Caged |
| Related Inner Ring: | E21760 | Sealed: | None |
| Platform: | Journal Bearing | Duplexing: | No |
| Complete Bearing Assembly: | D217 | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013100 | Weight: | 3.24 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.40 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

