Rollway Radial Journal Roller Bearing - Outer Ring Only - B-217-44-70
Part #:B21744-70
Catalog #:B-217-44-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.2500 in | Outside Diameter (in): | 5.91 in |
| Outer Width (in): | 2.75 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Related Inner Ring: | E21744 | Duplexing: | No |
| Platform: | Journal Bearing | Sealed: | None |
| Related Roller Assembly: | WS21744 | Complete Bearing Assembly: | D21744 |
| Full Complement/Caged: | Caged | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013124 | Weight: | 4.60 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 4.33 IN |

