Rollway Radial Journal Roller Bearing - Outer Ring Only - B-219-48-70
Part #:B21948-70
Catalog #:B-219-48-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6 in | Outer Width (in): | 3 in |
| Outside Diameter (in): | 6.69 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Complete Bearing Assembly: | D21948 | Related Inner Ring: | E21948 |
| Platform: | Journal Bearing | Related Roller Assembly: | WS21948 |
| Sealed: | None | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013186 | Weight: | 6.13 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

