Rollway Radial Journal Roller Bearing - Outer Ring Only - B-220-52-70
Part #:B22052-70
Catalog #:B-220-52-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6.2500 in | Outside Diameter (in): | 7.09 in |
| Outer Width (in): | 3.25 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Related Roller Assembly: | WS22052 |
| Sealed: | None | Complete Bearing Assembly: | D22052 |
| Duplexing: | No | Related Inner Ring: | E22052 |
| Platform: | Journal Bearing | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013247 | Weight: | 8.27 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 3.80 IN |

