Rollway Radial Journal Roller Bearing - Outer Ring Only - B-224-62-70
Part #:B22462-70
Catalog #:B-224-62-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 7.5000 in | Outside Diameter (in): | 8.46 in |
| Outer Width (in): | 3.88 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Cage Material: | Steel |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Sealed: | None | Complete Bearing Assembly: | D22462 |
| Related Inner Ring: | E22462 | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Related Roller Assembly: | WS22462 | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013360 | Weight: | 13.74 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 5.70 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

