Rollway Radial Journal Roller Bearing - Outer Ring Only - B-226-68-70
Part #:B22668-70
Catalog #:B-226-68-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 8.0625 in | Outer Width (in): | 4.25 in |
| Outside Diameter (in): | 9.06 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Sealed: | None | Complete Bearing Assembly: | D22668 |
| Related Inner Ring: | E22668 | Duplexing: | No |
| Related Roller Assembly: | WS22668 | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013384 | Weight: | 16.93 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

