Rollway Radial Journal Roller Bearing - Outer Ring Only - B-311-70
Part #:B31100-70
Catalog #:B-311-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.1270 in | Outer Width (in): | 1.94 in |
| Outside Diameter (in): | 4.72 in |
Technical Specifications
| Bore Type: | Straight | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Platform: | Journal Bearing | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Complete Bearing Assembly: | D311 | Related Roller Assembly: | WS311 |
| Related Inner Ring: | E31160 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013599 | Weight: | 2.83 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

