Rollway Radial Journal Roller Bearing - Outer Ring Only - B-322-60-70
Part #:B32260-70
Catalog #:B-322-60-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 8.2500 in | Outer Width (in): | 3.75 in |
| Outside Diameter (in): | 9.45 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Related Roller Assembly: | WS32260 | Full Complement/Caged: | Caged |
| Duplexing: | No | Related Inner Ring: | E32260 |
| Sealed: | None | Platform: | Journal Bearing |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Outer race only | Retainer: | Yes |
General Specifications
| UPC: | 637410013735 | Weight: | 19.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

