Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-206-13
Part #:WS20613
Catalog #:WS-206-13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in | Outer Width (in): | 0.76 in |
| Outside Diameter (in): | 2.13 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Platform: | Journal Bearing | Related Outer Ring: | B20613-70 |
| Related Inner Ring: | E20613 | Full Complement/Caged: | Caged |
| Complete Bearing Assembly: | D20613 | Sealed: | None |
| Duplexing: | No | Component Type: | Roller Assembly |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045071 | Weight: | 0.31 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.80 IN |

