Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-206-18
Part #:WS20618
Catalog #:WS-206-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in | Outside Diameter (in): | 2.13 in |
| Outer Width (in): | 1.07 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Duplexing: | No | Platform: | Journal Bearing |
| Complete Bearing Assembly: | D20618 | Sealed: | None |
| Full Complement/Caged: | Caged | Related Inner Ring: | E20618 |
| Related Outer Ring: | B20618-70 | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045088 | Weight: | 0.47 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 2.30 IN |

