Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-207-19
Part #:WS20719
Catalog #:WS-207-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Outside Diameter (in): | 2.5 in |
| Outer Width (in): | 1.13 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Sealed: | None | Complete Bearing Assembly: | D20719 |
| Related Outer Ring: | B20719-70 | Platform: | Journal Bearing |
| Related Inner Ring: | E20719 | Duplexing: | No |
| Full Complement/Caged: | Caged | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045101 | Weight: | 0.65 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

