Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-208-16
Part #:WS20816
Catalog #:WS-208-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Outside Diameter (in): | 2.75 in |
| Outer Width (in): | 0.94 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Platform: | Journal Bearing | Duplexing: | No |
| Complete Bearing Assembly: | D20816 | Full Complement/Caged: | Caged |
| Sealed: | None | Related Outer Ring: | B20816-70 |
| Separable: | Nonseparable | Component Type: | Roller Assembly |
| Enclosure: | Open | Retainer: | Yes |
General Specifications
| UPC: | 637410045118 | Weight: | 0.56 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.70 IN |

