Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-208-22
Part #:WS20822
Catalog #:WS-208-22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Outer Width (in): | 1.32 in |
| Outside Diameter (in): | 2.75 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Duplexing: | No | Related Outer Ring: | B20822-70 |
| Complete Bearing Assembly: | D20822 | Sealed: | None |
| Related Inner Ring: | E20822 | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Component Type: | Roller Assembly |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045125 | Weight: | 0.80 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.20 IN |

