Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-209-18
Part #:WS20918
Catalog #:WS-209-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1875 in | Outer Width (in): | 1.07 in |
| Outside Diameter (in): | 2.94 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Related Outer Ring: | B20918-70 | Complete Bearing Assembly: | D20918 |
| Platform: | Journal Bearing | Sealed: | None |
| Related Inner Ring: | E20918 | Full Complement/Caged: | Caged |
| Duplexing: | No | Component Type: | Roller Assembly |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045132 | Weight: | 0.67 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

