Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-209-25
Part #:WS20925
Catalog #:WS-209-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1875 in | Outer Width (in): | 1.51 in |
| Outside Diameter (in): | 2.94 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Related Outer Ring: | B20925-70 | Complete Bearing Assembly: | D20925 |
| Related Inner Ring: | E20925 | Sealed: | None |
| Platform: | Journal Bearing | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045149 | Weight: | 0.96 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

