Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-210-20
Part #:WS21020
Catalog #:WS-210-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.3750 in | Outside Diameter (in): | 3.13 in |
| Outer Width (in): | 1.19 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Sealed: | None | Duplexing: | No |
| Related Inner Ring: | E21020 | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Complete Bearing Assembly: | D21020 |
| Related Outer Ring: | B21020-70 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045156 | Weight: | 0.83 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

