Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-211
Part #:WS211
Catalog #:WS-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.6250 in | Outside Diameter (in): | 3.5 in |
| Outer Width (in): | 1.27 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Cage Material: | Steel |
| Related Inner Ring: | E21100 | Platform: | Journal Bearing |
| Sealed: | None | Complete Bearing Assembly: | D211 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Component Type: | Roller Assembly | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | Yes |
General Specifications
| UPC: | 637410045170 | Weight: | 1.13 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.20 IN |

