Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-211-16
Part #:WS21116
Catalog #:WS-211-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.6250 in | Outside Diameter (in): | 3.5 in |
| Outer Width (in): | 0.94 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Platform: | Journal Bearing | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Retainer: | Yes |
General Specifications
| UPC: | 637410045187 | Weight: | 0.83 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

