Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-211-29
Part #:WS21129
Catalog #:WS-211-29
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.6250 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3.5 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Related Inner Ring: | E21129 | Platform: | Journal Bearing |
| Sealed: | None | Full Complement/Caged: | Caged |
| Related Outer Ring: | B21129-70 | Complete Bearing Assembly: | D21129 |
| Duplexing: | No | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045194 | Weight: | 1.62 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 3.30 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

