Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-212
Part #:WS212
Catalog #:WS-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.8750 in | Outer Width (in): | 1.38 in |
| Outside Diameter (in): | 3.88 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Platform: | Journal Bearing | Related Inner Ring: | E21200 |
| Complete Bearing Assembly: | D212 | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Roller Assembly | Retainer: | Yes |
General Specifications
| UPC: | 637410045200 | Weight: | 1.53 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.30 IN |

