Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-213
Part #:WS213
Catalog #:WS-213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.1250 in | Outer Width (in): | 1.44 in |
| Outside Diameter (in): | 4.13 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D213 |
| Platform: | Journal Bearing | Related Inner Ring: | E21300 |
| Sealed: | None | Duplexing: | No |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Roller Assembly | Retainer: | Yes |
General Specifications
| UPC: | 637410045231 | Weight: | 1.52 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

