Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-213-33
Part #:WS21333
Catalog #:WS-213-33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.1250 in | Outside Diameter (in): | 4.13 in |
| Outer Width (in): | 2.01 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D21333 |
| Platform: | Journal Bearing | Related Outer Ring: | B21333-70 |
| Related Inner Ring: | E21333 | Sealed: | None |
| Duplexing: | No | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045248 | Weight: | 2.21 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

